Download document () of 20
We make what matters work*

MDLWLS-CGL

Eaton Wireless Module CGLine+

General specifications

Product Name
Eaton Wireless SC Emergency lighting system
Catalog Number
MDLWLS-CGL
EAN
3660191823399
Product Length/Depth
40.4 mm
Product Height
22 mm
Product Width
44.4 mm
Product Weight
0.025 kg
Compliances
CE marking
Global Catalog
MDLWLS-CGL
Product Type
Emergency lighting

Product specifications

Supply voltage - min
220 V
Supply voltage - max
240 V
Degree of protection
IP20
SIL (IEC 61508)
None
Supply voltage at AC, 50 Hz - max
240
Supply voltage at AC, 50 Hz - min
220

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.