Download document () of 20

CUGROUND

Eaton Pow-R-Xpress Ground Bus Assembly PRL1A/2A, 42-48 CKT CU GROUND BUS ASSY

General specifications

Product Name
Eaton Pow-R-Xpress ground
Catalog Number
CUGROUND
UPC
786685584515
Product Length/Depth
14 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
UL Listed
UL 67

Physical Attributes

Number of circuits
42
Type
CU GROUND

Miscellaneous

Special features
PRL1A/2A, 42-48 CKT CU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.