Knowledge Search
Download document () of 20
We make what matters work*

D26MPR

Eaton D26 Series Separate Contact, used with D26 Series Relays, Rear pole, NO contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D26MPR
UPC
782113213255
Product Length/Depth
1.9 in
Product Height
0.3 in
Product Width
1 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
UL Listed Class NKCR2
CSA file No. LR353
UL Listed file E1230
Catalog Notes
Convertible contacts
Product Type
Machine tool relay

Product specifications

Type
D26 Series Rear Pole Separate Contact
Used with
D26 series relays
Contact configuration
NO
Series
D26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.