Knowledge Search
Download document () of 20
We make what matters work*

D2PR2B

D2 Series General Purpose Plug-In Relay, Plain cover, 220/240V coil, 15,720 Ohms resistance, Plug-in terminal, DPDT contact configuration, 10A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR2B
UPC
782114159392
Product Length/Depth
1.54 in
Product Height
1.1 in
Product Width
0.83 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
cRUus
UL Listed
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Coil voltage
220/240 V
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
10 A
Enclosure
IP40
Resistance
15,720 Ω
Series
D2
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.