Knowledge Search
Download document () of 20
We make what matters work*

D2PR2P1

D2 Series General Purpose Plug-In Relay, Plain cover, 6 Vdc coil, 40 Ohms resistance, Plug-in terminal, DPDT contact configuration, 10A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR2P1
UPC
782114159415
Product Length/Depth
1.54 in
Product Height
1.1 in
Product Width
0.83 in
Product Weight
0.8 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
cRUus
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Coil voltage
6 Vdc
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
10 A
Enclosure
IP40
Resistance
40 Ω
Series
D2
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.