Knowledge Search
Download document () of 20
We make what matters work*

D2PR2T

General Purpose Plug-in Relay, Two-pole, 24 Vac, DPDT, 180 Ohms, Panel, DIN rail and flange mounting

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR2T
UPC
782113686349
Product Length/Depth
2 in
Product Height
2 in
Product Width
1.5 in
Product Weight
0.03 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
Catalog Notes
D2PR2T
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Mounting
DIN rail, panel
Number of poles
Two-pole
Coil voltage
24 Vac
Contact configuration
DPDT
Resistance
180 Ω

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.