Knowledge Search
Download document () of 20
We make what matters work*

D2PR2T1

General Purpose Plug-In Relay, D2PR, Standard relay, 24 Vdc, DPDT

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR2T1
UPC
782114159453
Product Length/Depth
1.4 in
Product Height
1.1 in
Product Width
0.83 in
Product Weight
0.08 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
cRUus
Product Type
General-purpose relay

Product specifications

Type
Standard relay
Coil voltage
24 Vdc
Contact configuration
DPDT
Series
D2PR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.