Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

D2PR4B

General Purpose Plug-In Relay, D2PR, Standard relay, 240 Vac, 4PDT

A newer version of this product is available:

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR4B
UPC
782114159590
Product Length/Depth
1.65 in
Product Height
1.1 in
Product Width
0.86 in
Product Weight
0.14 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
CSA Certified
UL Listed
Product Type
General-purpose relay

Product specifications

Type
Standard relay
Coil voltage
240 Vac
Contact configuration
4PDT
Series
D2PR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.