Knowledge Search
Download document () of 20
We make what matters work*

D2RF2T

Eaton General-purpose relay, ICE CUBE RELAY, DPDT, 12A, 24VAC COIL, ICE CUBE RELAY, DPDT, 12A, 24VAC COIL

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF2T
UPC
786685929897
Product Length/Depth
2 in
Product Height
1 in
Product Width
1.5 in
Product Weight
0.06 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.