Knowledge Search
Download document () of 20
We make what matters work*

D2RF4B

ICE CUBE RELAY, 4PDT, 6A, 240VAC COIL

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF4B
UPC
786685930022
Product Length/Depth
3.4 in
Product Height
0.7 in
Product Width
2.8 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.