Knowledge Search
Download document () of 20
We make what matters work*

D2RF4T

Eaton General-purpose relay, ICE CUBE RELAY, 4PDT, 6A, 24VAC COIL, ICE CUBE RELAY, 4PDT, 6A, 24VAC COIL

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF4T
UPC
786685930060
Product Length/Depth
2 in
Product Height
1 in
Product Width
1.2 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.