Knowledge Search
Download document () of 20
We make what matters work*

D2RF4W

EATON D2 SERIES ICE CUBE RELAY, 4PDT, 48 VAC COIL, FULL-FEATURED

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF4W
UPC
821136000340
Product Length/Depth
2 in
Product Height
1 in
Product Width
1.3 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Coil voltage
48 Vac
Contact configuration
4PDT

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.