Knowledge Search
Download document () of 20
We make what matters work*

D4PR2T

Eaton General-purpose relay, D4 Series, Plain cover, QTY: 1, 24V coil, DPDT contact configuration, 5 A, 240 Vac/30 Vdc resistive load, 2 A, 250 Vac/3A, 30 Vdc inductive full load, 380 Vac/125 Vdc max. operating voltage

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D4PR2T
UPC
782114160664
Product Length/Depth
1.14 in
Product Height
1.1 in
Product Width
0.51 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed file E1491
UL Listed file E65657
cRUus
CSA file No. LR701519
Catalog Notes
Indicator lamp available. Consult sales office or customer support center for additional coil voltages.
Product Type
General-purpose relay

Product specifications

Amperage Rating
5A
Cover
Plain
Coil voltage
24 V
Contact configuration
DPDT
Inductive full load
2 A at 250 Vac, 3 A at 30 Vdc
Quantity
1
Resistive load
5 A, 240 Vac, 30 Vdc
Series
D4
Voltage - max
380 Vac/125 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.