Knowledge Search
Download document () of 20
We make what matters work*

D7PR2A

D7 Series General Purpose Plug-In Relay, Plain cover, 120V coil, 4430 Ohms resistance, Plug-in terminal, DPDT contact configuration, 15A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D7PR2A
UPC
782114160459
Product Length/Depth
1.54 in
Product Height
0.83 in
Product Width
1.1 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed file E65657
CSA file No. LR217069
cRUus
UL Listed file E37317
CSA file No. LR217017
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Coil voltage
120 V
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
15 A
Enclosure
IP40
Indicators
Optional LED
Resistance
4430 Ω
Series
D7
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.