Knowledge Search
Download document () of 20
We make what matters work*

D7PR3B

D7 Series General Purpose Plug-In Relay, Plain cover, 240V coil, 12,100 Ohms resistance, Plug-in terminal, 3PDT contact configuration, 15A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D7PR3B
UPC
782114160831
Product Length/Depth
1.6 in
Product Height
1.1 in
Product Width
1.2 in
Product Weight
0.13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
CSA file No. LR217017
CSA file No. LR217069
UL Listed file E37317
UL Listed file E65657
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Coil voltage
240 V
Contact configuration
3PDT
Contact material
Silver alloy
Contact rating
15 A
Enclosure
IP40
Indicators
Optional LED
Resistance
12,100 Ω
Series
D7
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.