Knowledge Search
Download document () of 20
We make what matters work*

D7PR4T

D7 Series General Purpose Plug-In Relay, Plain cover, 24V coil, 84.5 Ohms resistance, Plug-in terminal, 4PDT contact configuration, 15A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D7PR4T
UPC
782114161081
Product Length/Depth
2 in
Product Height
2 in
Product Width
1.25 in
Product Weight
0.01 lb
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
UL Listed file E37317
UL Listed file E65657
CSA file No. LR217017
CSA file No. LR217069
Product Type
General-purpose relay

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.