Knowledge Search
Download document () of 20
We make what matters work*

D853XLB

Eaton D85 Series Alternating Relay, DPDT contact configuration cross-wired selector switch alternating relay, contactor auxiliary contacts, and a control relay, 240V control voltage, Sequence ON-simultaneous OFF operation.

General specifications

Product Name
Eaton D85 alternating relay
Catalog Number
D853XLB
UPC
786685122717
Product Length/Depth
3.1 in
Product Height
2.4 in
Product Width
1.7 in
Product Weight
1.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed (when used with Eaton socket)
cRUus
Catalog Notes
Combines a standard DPDT cross-wired alternating relay, contactor auxiliary contacts, and a control relay into one compact and economical product
Product Type
Alternating relay

Product specifications

Options
Selector switch
Control voltage
240 V
Operating mode
Sequence ON, simultaneous OFF
Series
D85
Contact configuration
DPDT

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.