Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

DC200375-90

Eaton strain relief deluxe cord grip, 90 Degree, 0.38-0.50" cord diameter, 3/4" fitting, Male, Stainless Steel Mesh, Aluminum Body, NPT thread, Hazardous/Classified Locations

General specifications

Product Name
Eaton strain relief deluxe cord grip
Catalog Number
DC200375-90
UPC
032664724107
Product Length/Depth
1.25 in
Product Height
9.5 in
Product Width
1.25 in
Product Weight
1 lb
Certifications
CSA Certified
Product Type
Strain relief deluxe cord grip

Product specifications

Type
Strain relief deluxe cord grip
Angle
90°
Cord diameter
0.38-0.50 in
Fitting size
3/4 in
Material
Stainless steel mesh, aluminum body
Area classification
Hazardous/Classified Locations
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class III
Class II, Division 2
Class II, Division 1{NHR5}
Class III{NHR7}
Class I, Division 2{NHR2}
Class II, Division 2{NHR6}
Gender
Male
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.