Download document () of 20
We make what matters work*

DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

  • One-touch adjustment for comfortable viewing
  • Fits most flat-panel displays from 23 to 42 in.
  • 90° swivel and -20° tilt for wide range of motion
  • Supports up to 66 lbs (30 kgs)

Installs on the Ceiling to Save Valuable Wall and Floor Space

This convenient television/monitor mount saves valuable wall and floor space by suspending your display from the ceiling. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, the mount fits most display brands.

Easy Adjustment for Comfortable Viewing

An integrated ball-joint design allows easy customization of your viewing at any time. A swivel and tilt capability provides comfortable viewing from multiple angles. The easy-grip adjustment knob holds the image position with no sag or drift.

Durable Metal Construction

The durable all-metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included.

General specifications

Product Name
Eaton Tripp Lite series ceiling monitor mount
Catalog Number
DCTM
UPC
037332223456
Product Length/Depth
20.1 in
Product Height
21.1 in
Product Width
9.8 in
Product Weight
4.9 lb
Compliances
RoHS3
REACH
CE Marked
RoHS
Global Catalog
DCTM
Product Type
Ceiling monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
75x75
100x75
200x200
100x200
75x100
200x75
75x200
200x100
Maximum Weight Capacity
66 lb
Min/Max Arm Extension
24 min to 34 max
Number of Displays
1
Degrees of Motion
-20 Tilt; 90 Swivel
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
DCTM
Owner's Manual
Hardware packet
Mounting Location
Ceiling
Screen Size
21 - 29 Inch
40 - 49 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.