Knowledge Search
Download document () of 20
We make what matters work*

DF10P-C2

Eaton 0-10V Decorator dimmer 120/277Vac 60hz NO NEUTRAL REQ Side/ Back screw terminals acpt #14-#12 wire 0-10V wire leads(purple/grey) recm #16-#18 wire Single pole/3way app w/a 3way sw. Presets Polycarb const-C2-W,LA,V

General specifications

Product Name
Eaton decorator dimmer
Catalog Number
DF10P-C2
UPC
032664736834
Product Length/Depth
2.1 in
Product Height
5.9 in
Product Width
3.8 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Product Type
Decorator dimmer

Product specifications

Frequency rating
60 Hz
Special features
Preset feature
Type
Dimmer
Voltage rating
120/277 V
Power consumption
1660 W
1200 W
Illumination
1000 sq ft coverage
Wiring method
Back and side
Environmental conditions
Indoor
Switch type
Single-pole, three-way
Load type
FLR
LED
Torque rating
14 lbf-inch
Actuator
Slide
Color
Ivory
White
Light almond
Connection type
Screw terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.