Download document () of 20
We make what matters work*

DF1W2

Eaton Cooper Power series round washer, 1-3/8 " outer dia., Steel, Galvanized, 1/2" dia, Gray, Used with bolts on poles and crossarms, RUS approved

General specifications

Product Name
Eaton Cooper Power series round washer
Catalog Number
DF1W2
UPC
786689672331
Product Height
0.13 in
Product Diameter
1.3 in
Product Weight
0.02 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012
cURus
Product Type
Round washer

Additional Specification

Type
Round washer
Used with
Used with bolts on poles and crossarms

Descriptions

Outside diameter
1.375 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE