Download document () of 20
We make what matters work*

DF2D24

Eaton Cooper Power series double-arming bolt, Diameter: 5/8 inch, Bolt length: 24 inch, Four square nuts, 12,400 lbs

General specifications

Product Name
Eaton Cooper Power series double-arming bolt
Catalog Number
DF2D24
UPC
786689672058
Product Height
24 in
Product Diameter
0.8 in
Product Weight
2.2 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012
Product Type
Double-arming bolt

Additional Specification

Type
Double-arming bolt

Descriptions

Bolt length
24 inch

Ratings

Tensile strength
12,400 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE