Download document () of 20
We make what matters work*

DF2E10

Eaton Cooper Power series ovaleye bolt, Diameter: 5/8 inch, Bolt length: 10 inch, 13,500 lbs, Min thread: 4.5 inch

General specifications

Product Name
Eaton Cooper Power series ovaleye bolt
Catalog Number
DF2E10
UPC
786689671792
Product Length/Depth
12.55 in
Product Height
0.63 in
Product Width
1.3 in
Product Weight
1.3 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012
Product Type
Ovaleye bolt

Additional Specification

Type
Ovaleye bolt

Descriptions

Bolt length
10 inch
Thread length - min
4.5 inch

Ratings

Tensile strength
13,500 lbs

Thread

Thread length - min
4.5 inch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE