Download document () of 20
We make what matters work*

DF2W2

Eaton Cooper Power series square washer, Steel, Galvanized, 5/8" dia, Gray, 2"x2"x1/8", RUS approved

General specifications

Product Name
Eaton Cooper Power series square washer
Catalog Number
DF2W2
UPC
786689672324
Product Length/Depth
2 in
Product Height
2 in
Product Width
0.13 in
Product Weight
0.13 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012
cURus
Product Type
Square washer

Additional Specification

Type
Square washer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE