Download document () of 20
We make what matters work*

DF4W17

Eaton Cooper Power series square curved washer, Steel, Galvanized, 7/8" dia, Gray, 4"x4"x1/4"

General specifications

Product Name
Eaton Cooper Power series square curved washer
Catalog Number
DF4W17
UPC
786689672270
Product Length/Depth
4 in
Product Height
4 in
Product Width
0.25 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012
cURus
Product Type
Square curved washer

Additional Specification

Type
Square curved washer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE