Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

DF8AP-V

Eaton decorator dimmer, Preset feature, #14 - 12 AWG, 8.3A, 120V, Bck and sd wiring, Slide actuator, Ivory, Mark 10, Ambistar, and Tu-wire FLRs, 1-pole, 3-way, Polycarb housing, 1000W 677144

General specifications

Product Name
Eaton decorator dimmer
Catalog Number
DF8AP-V
UPC
032664677144
Product Length/Depth
3.307 in
Product Height
5.394 in
Product Width
2.835 in
Product Weight
0.001 lb
Certifications
NOM
cULus Listed
Product Type
Decorator dimmer

Product specifications

Frequency rating
60 Hz
Special features
Preset feature
Type
Dimmer
Amperage Rating
8.3A
Voltage rating
120 V
Power consumption
1000 W
Wiring method
Back and side
Environmental conditions
Indoor
Switch type
Single-pole, three-way
Load type
Mark 10
Tu-wire FLRs
AmbiStar
Housing
Polycarbonate
Torque rating
14 lbf-inch
Material
Polycarbonate
Actuator
Slide
Color
Ivory
Connection type
Wire lead

Export product specification

Installation instructions

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.