Knowledge Search
Download document () of 20
We make what matters work*

DM4F2ME020M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #22 AWG, Female, 90° plug, internal thread, pigtail, Passive, Single key, Zinc, Four-pole, DC, 300 Vdc, 2 m cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
DM4F2ME020M
UPC
662275951717
Product Length/Depth
80.44 in
Product Height
1.24 in
Product Width
0.64 in
Product Weight
0.2 lb
Product Type
Cordset

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Type
DC
Number of poles
Four-pole
Configuration
Female, 90° plug, internal thread, pigtail
Gender
Female
Cable/wire size
#22 AWG
Cable length
2 m
Key type
Single key
Amperage Rating
4 A
Voltage rating
300 Vdc
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.