Download document () of 20
We make what matters work*

DMATC

Universal Thin Client Monitor Mount

  • Mounts to back of your monitor to leave valuable desk, table and floor space clear
  • Open frame design allows easy access to thin client and cabling for quick adjustments
  • Scratch-resistant powder-coated finish blends into your workspace décor 
  • Included hardware for pole, desk, wall or VESA mounting gives you installment choices
  • Adjusts to fit wide range of thin clients from 0.76 to 2.8 in. and up to 11 lbs (4.9 kgs)

Ideal for Use at Home, School and the Office

This CPU mount securely helps you hide your computer out of the way and save valuable desk, table and floor space. The open frame allows you access to your CPU and its cabling for easy adjustments. Made from durable steel, the mount features a scratch-resistant black powder-coated finish that blends with your décor and stands up to frequent handling. It supports up to 11 lb.

General specifications

Product Name
Eaton Tripp Lite series CPU mount
Catalog Number
DMATC
UPC
037332212771
Product Length/Depth
2.8 in
Product Height
4.6 in
Product Width
5.1 in
Product Weight
1.5 lb
Compliances
REACH
RoHS3
RoHS
CE Marked
Global Catalog
DMATC
Product Type
CPU mount

Product specifications

Accessory Class
Accessory Type
Displaymount adapter kit
Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
11 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.