Download document () of 20
We make what matters work*

DMAVSLIDE

Sliding AV Storage Panel for Roku, Google, Amazon and Apple Streaming Media Boxes

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between {ScreenSize} and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with {VESAPattern} VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMAVSLIDE
UPC
037332302847
Product Length/Depth
0.91 in
Product Height
22.9 in
Product Width
23.9 in
Product Weight
10.43 lb
Warranty
5 year limited
Global Catalog
DMAVSLIDE
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
Maximum Weight Capacity
22 lb
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Product Highlights
Heavy-duty metal construction supports boxes and cabling up to 22 lb.
Large panel slides back and forth to allow easy installation of components
Roku, Google, Amazon or Apple media box attach with no tools required
5-year limited warranty (Worldwide)
Mounts to a wall or rail behind your TV using the included hardware
Recommended for home theaters, classrooms and conference rooms
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.