Download document () of 20
We make what matters work*

DMCS3770AMUL

Safe-IT Heavy-Duty Rolling Cart for 37" to 70" Displays, UL Certified, Antimicrobial Protection

  • 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • Certified to meet UL/cUL 1678 safety standards for education and medical facilities
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
  • Durable steel frame blends into any room decor and supports up to 154 lb. (70 kg.)

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3770AMUL
UPC
037332275363
Product Length/Depth
34.84 in
Product Height
84.25 in
Product Width
40.55 in
Product Weight
58.4 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
DMCS3770AMUL
Product Type
Single-screen rolling cart

Export product specification