Download document () of 20
We make what matters work*

DMCS3770ROT

Rolling TV/Monitor Cart for 37” to 70” Flat-Screen Displays, Rotating Portrait/Landscape Mount

  • Heavy-duty casters enable smooth rolling and lock to secure the cart at rest
  • Mount rotates 90° with a single touch for portrait or landscape viewing; no tools needed
  • +5° tilt offers an ergonomic angle for writing on a whiteboard or interactive display
  • 5-year limited warranty (Worldwide)
  • Supports screens up to 154 lbs (69.9 kgs) Laptop shelf supports up to 11 lbs (4.9 kgs)
  • Supports most flat-panel monitors and interactive displays from 37 to 70 in. including Samsung Flip, Surface Hub2S and more.

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3770ROT
UPC
037332257840
Product Length/Depth
40.2 in
Product Height
5.3 in
Product Width
34.1 in
Product Weight
54.7 lb
Compliances
REACH
RoHS
Global Catalog
DMCS3770ROT
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.