Download document () of 20
We make what matters work*

DMCS60105HDS

Heavy-Duty Streamline Landscape Mobile Cart for 60” to 105” Flat-Panel Displays

  • Durable aluminum and steel frame blends into any decor and supports up to 220 lb.
  • Anti-theft locking hole with included 4-position combination lock keeps display secure
  • Supports most monitors, whiteboards and interactive displays from 60 to 105 in.
  • Cable management clips keep cords organized and prevent cable clutter
  • Height-adjustable shelf accommodates laptops, webcams, Blu-ray players, etc.

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS60105HDS
UPC
037332272126
Product Length/Depth
26.9 in
Product Height
67.6 in
Product Width
43.1 in
Product Weight
41.8 lb
Compliances
RoHS
REACH
Global Catalog
DMCS60105HDS
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.