Download document () of 20
We make what matters work*

DMUDSC

Under-Desk Clamp-On Storage Tray with Built-In Mouse Pad and Wrist Rest

General specifications

Product Name
Eaton Tripp Lite series storage tray
Catalog Number
DMUDSC
UPC
037332249180
Product Length/Depth
7.5 in
Product Height
1.2 in
Product Width
13.7 in
Product Weight
2.1 lb
Compliances
RoHS
Global Catalog
DMUDSC
Product Type
Accessory

Product specifications

Accessory Class
Display mount accessories
Accessory Type
Storage tray
Housing Color
Black
Color
Black
Material
Plastic
Receptacle Color
Black
Package contents
DMUDSC Under-Desk Clamp-On Storage Tray
Owner’s manual
Product Highlights
Stores supplies beneath your desk surface to keep your work area clear of clutter
Rotates 360° to swivel under desk out of sight and out of the way when not in use
Clamps to desk at a comfortable height and angle for ergonomic arm/hand placement
Mouse pad with smooth-glide surface and wrist rest accommodates either hand
Easy to install to flat surface up to 2.2 in. thick with no tools or hardware needed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.