Knowledge Search
Download document () of 20

DNPL2020

Eaton CPM/CPL plug-in circuit breakers Duplex, (2) 20A, 10 per shelf carton, (2) single-pole, 10 kAIC at 120V

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
DNPL2020
UPC
622588019320
Product Length/Depth
3 in
Product Height
1 in
Product Width
1 in
Product Weight
0.2 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
(2) 20A
Voltage rating
120/240 V
Interrupt rating
10 kAIC at 120 Vac
Type
Thermal magnetic circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com