Knowledge Search
Download document () of 20
Discontinued

DPF221RGF20ST

Eaton air conditioning disconnect, 30A Fused, Metallic, 20A GF Self-Test

Replacement options:

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPF221RGF20ST
UPC
786685982366
Product Length/Depth
7.5 in
Product Height
13 in
Product Width
4.75 in
Product Weight
8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Product Type
Air conditioning disconnect

Product specifications

Type
Fused pullout
Amperage Rating
30A
Voltage rating
120/240 V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC
Receptacle
20 A ground fault self-test receptacle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com