Knowledge Search
Download document () of 20
We make what matters work*

DPF221RT

Eaton air conditioning disconnect, Fused pullout, 30 A, 120/240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 1.5 hp at 120V, 3 hp at 240V, Individual Packaging for Resale

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPF221RT
UPC
786687127086
Product Length/Depth
5.4 in
Product Height
8.7 in
Product Width
3.15 in
Product Weight
2.75 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Packaged for retail sale
Product Type
Air conditioning disconnect

Product specifications

Type
Fused pullout
Amperage Rating
30A
Horsepower
1.50 hp at 120 V, 3 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com