Knowledge Search
Download document () of 20

DPFG

Eaton Air Conditioning Disconnect Accessories - Ground Bar Kit,Ground bar kit,Used with AC disconnects

General specifications

Product Name
Eaton ground bar kit
Catalog Number
DPFG
UPC
782113011493
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
2 in
Product Weight
2 lb
Warranty
Limited lifetime
Certifications
UL 489
Product Type
Accessory

Product specifications

Special features
Used with AC disconnects
Type
Ground bar kit
Used with
AC disconnects

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.