Download document () of 20

DWM1742S

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM1742S
UPC
037332183569
Product Length/Depth
15.7 in
Product Height
3.6 in
Product Width
19.6 in
Product Weight
10.4 lb
Compliances
REACH
RoHS
RoHS3
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
Silver
VESA Pattern
100x100
200x100
100x200
200x200
Screen size
17-42 Inch
Maximum Weight Capacity
44 lb
Min/Max Arm Extension
2.16 min to 22.85 max
Degrees of Motion
-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Material
Steel
Product Features
Tools Necessary
Product Highlights
180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
Fits most flat-panel displays from 17 to 42 in.
One-touch adjustment for comfortable viewing
Supports up to 44 lbs (19.9 kgs)
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.