Download document () of 20
We make what matters work*

DWM3780XOUT

Outdoor Full-Motion TV Wall Mount with Fully Articulating Arm for 37” to 80” Flat-Screen Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
400x200
300x200
400x400
400x300
600x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM3780XOUT
UPC
037332258793
Product Length/Depth
2.6 in
Product Height
29.1 in
Product Width
8.6 in
Product Weight
15.4 lb
Warranty
5 year limited
Compliances
REACH
RoHS
RoHS3
Global Catalog
DWM3780XOUT
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
200x200
400x200
300x200
400x400
400x300
600x400
Maximum Weight Capacity
110 lb
Min/Max Arm Extension
2.5 min to 20.1 max
Number of Displays
1
Degrees of Motion
-20/+10 Tilt; 180 Swivel; -3/+3 Level Adjustment
Material
Steel
Product Features
Cord Management
Outdoor Use
Assembly Required
Tools Necessary
Package contents
Owner’s manual
(2) Adapter brackets
(4) M6 x 30 screws
(4) D6 washers
Mount assembly
(6) Washers
(4) M5 x 14 screws
(8) Small spacers
(8) Large spacers
(2) Hex wrenches
(4) D8 washers
(6) Tapping screws
(6) Concrete anchors
(2) Cable ties
(4) M6 x 14 screws
(4) M8 x 30 screws
(4) M8 x 50 screws
Product Highlights
5-year limited warranty (Worldwide)
VESA compliance ensures compatibility with most popular mounting hole patterns
TV wall mount with articulating arm adjusts viewing angle easily with just a single touch
Display cables attach to arm to reduce clutter and keep cords organized
-20° to +10° tilt and -90° to +90° swivel helps you find the perfect angle to avoid glare
Durable steel construction blends into any outdoor decor and supports up to 110 lb.
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.