Download document () of 20
We make what matters work*

DWMLARM1732AM

Safe-IT Extended-Reach TV Wall Mount with Antimicrobial Tape for 17” to 32” Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 1 - 20 Inch
30 - 39 Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 75x75
100x100 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWMLARM1732AM
UPC
037332268228
Product Length/Depth
64.19 in
Product Height
74.4 in
Product Width
5.67 in
Product Weight
11.85 lb
Compliances
CE Marked
RoHS3
REACH
RoHS
Global Catalog
DWMLARM1732AM
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Laptop
Motion
Full
Color
White
VESA Pattern
75x75
100x100
Distance from Wall
5.9 in
Maximum Weight Capacity
17.6 lb
Number of Displays
1
Degrees of Motion
0/+90 Tilt; 180 Swivel
Material
Steel
Product Features
Tools Necessary
Antimicrobial
Assembly Required
Cord Management
Package contents
Owner's manual
DWMLARM1732AM Extended-Reach TV Wall Mount
Mounting hardware
Antimicrobial tape
Product Highlights
Supports most 17-32 in. monitors and interactive displays up to 17.6 lb.
Rotates 360° to ensure limitless screen placement and always a perfect angle
Display cables attach to arm to reduce clutter and keep cords organized and hidden
Extra-long gas spring articulating arm adjusts viewing angle with just a single touch
Includes antimicrobial tape for the handle to help protect against bacteria
Mounting Location
Wall
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.