Download document () of 20

EDR-3000-2A0FA0

Eaton, distribution relay, EDR-3000, Distribution relay, Modbus RTU or DNP3 RTU over Fiber Optic ST, 5A, 1A, 40-250 Vac, 19-300 Vdc, 4, 4, Removable, Feeder, over fiber optic ST, 19-300Vdc, 40-250Vac, 50/60 Hz

General specifications

Product Name
Eaton distribution relay
Catalog Number
EDR-3000-2A0FA0
UPC
786679142905
Product Length/Depth
7.49 in
Product Height
8.62 in
Product Width
6.82 in
Product Weight
5.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Product Type
Distribution relay

Delivery program

Application
Feeder
Type
Distribution relay

General information

Product Category
Distribution relay

Other

Analog inputs
0
Analog outputs
0
Base relay
EDR-3000
Conformal coating
None
Communication
Modbus RTU or DNP3 RTU over Fiber Optic ST
Current sensing inputs
1
Modbus / DNP3 RTU
over fiber optic ST
Phase current
5A, 1A
Sensing inputs
Current Protection and Metering
Zone selective interlocking
0

Physical details

Number of inputs
4
Number of outputs
4
Power supply range
19-300Vdc, 40-250Vac

Technical data - Electrical

Power consumption
40-250 Vac, 19-300 Vdc
Frequency rating
50/60 Hz

Technical data - Mechanical

Mounting method
Semi-flush

Technical data - Mechanical - Terminals

Terminals
Removable

Technical information

Voltage sensing inputs
0

Export product specification

Need product support?

Support from Eaton

Technical support information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information