Download document () of 20

EGSPIB50

Eaton power inlet box, 50 A, Single-phase, TO opposite phasing

General specifications

Product Name
Eaton power inlet box
Catalog Number
EGSPIB50
UPC
786685423685
Product Length/Depth
6 in
Product Height
6 in
Product Width
5 in
Product Weight
3 lb
Certifications
Contact Manufacturer
Catalog Notes
Power inlet box
Product Type
Power inlet box

Product specifications

Special features
Used with transfer switch
Type
Power inlet box
Amperage Rating
50A
Phase
Single-phase
Phasing
TO opposite

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.