Download document () of 20
We make what matters work*

EHMFS04IX

Eaton molded case circuit breaker accessory handle mechanism, Flex shaft flange-mounted handle mechanism, EG-Frame, Frame J-K, Series C, 4 in

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
EHMFS04IX
UPC
782116126194
Product Length/Depth
20 in
Product Height
2.5 in
Product Width
19 in
Product Weight
8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
EHMFS04IX
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
EG-frame
Frame size
Frame J-K
Series
Series C
Shaft length
4 in
Type
Flex shaft flange-mounted handle mechanism

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.