Knowledge Search
Download document () of 20

EMPL

Eaton breaker, Door padlocking kit,SPN, type A distribution boards

General specifications

Product Name
Eaton breaker
Catalog Number
EMPL
UPC
786685930992
Product Length/Depth
1.181 in
Product Height
1.771 in
Product Width
1.181 in
Product Weight
0.056 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.