Download document () of 20
We make what matters work*
Discontinued

EPBQL6350

Eaton safety socket mechanical lug, Extended tang quadruple lug, Used with: Safety sockets, Wire size: #6-350 kcmil

General specifications

Product Name
Eaton safety socket mechanical lug
Catalog Number
EPBQL6350
UPC
786685255415
Product Length/Depth
8.5 in
Product Height
4.5 in
Product Width
9 in
Product Weight
20 lb
Certifications
UL Listed
Product Type
Safety socket accessory

Product specifications

Special features
For use with safety sockets
Type
Extended tang quadruple lug #6-350 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com