Download document () of 20
Discontinued

EPBTL6350

Eaton safety socket mechanical lug, Extended tang triple lug, Used with: Safety sockets, Wire size: #6-350 kcmil

General specifications

Product Name
Eaton safety socket mechanical lug
Catalog Number
EPBTL6350
UPC
786685255392
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
5.5 in
Product Weight
1.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Safety socket accessory

Product specifications

Special features
For use with safety sockets
Type
Extended tang triple lug #6-350 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com