Download document () of 20
We make what matters work*
Discontinued

EV2001

EV Junction Box

General specifications

Product Name
Eaton Power pedestal accessory Configuration
Catalog Number
EV2001
UPC
786689238452
Product Length/Depth
12 in
Product Height
12 in
Product Width
12 in
Product Weight
15 lb
Product Type
Power pedestal accessory

Product specifications

Type
Part
Accessories
Yes
Amperage Rating
30A
Frequency rating
60 Hz
Number of poles
Two-pole
Phase
Single-phase
Used with
EV EMCB
Voltage rating
240 V
Wattage
7.2 kW
Material
Plastic
Color
Cream
Size
Medium

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.