Eaton Crouse-Hinds series EXF cover extension, 1" exterior depth, Single-gang
| Product Name |
Eaton Crouse-Hinds series EXF cover extension
|
| Catalog Number |
EXF11
|
| UPC |
782274374703
|
| Product Length/Depth |
4.5 in
|
| Product Height |
1.1 in
|
| Product Width |
2.94 in
|
| Product Weight |
1.05 lb
|
| Product Type |
Cover extension
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Exterior depth |
1"
|