Knowledge Search
Download document () of 20
We make what matters work*

FD2015V

Eaton Series C molded case circuit breaker, 15A, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, Two-pole, 600 Vac, 250 Vdc, Fixed thermal, fixed magnetic, FD, Complete breaker, 50/60 Hz, Series C, Load side, 50°C, F-frame

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
FD2015V
UPC
786679187104
Product Length/Depth
3.38 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
3.15 lb
Compliances
UL/CSA Class I
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
15 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
FD
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Load side
Frame
F
Frequency rating
50/60 Hz
Calibration
50°C
Interrupt rating
65 kAIC at 240 Vac
35 kAIC at 480 Vac
Number of poles
Two-pole

Export product specification