Download document () of 20
We make what matters work*

FD725318-4XSFS

Eaton B-Line series ground mounted disconnect enclosure, 72"height, 18"length, 53"width, NEMA 4X, Hinged cover, FD4XSFS enclosure, Ground mount, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series ground mounted disconnect enclosure
Catalog Number
FD725318-4XSFS
UPC
799038832478
Product Length/Depth
18 in
Product Height
72 in
Product Width
53 in
Product Weight
629.209 lb
Certifications
UL 508A
CSA C22.2.
NEMA
Product Type
Ground mounted disconnect enclosure

Material/finish

Material
Stainless steel
Color
Stainless steel

Model

Mounting method
Ground
Special features
3-pt latching handle
Bottom knockouts
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.